How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | LQ: | 7.85 in |
| I: | 7.5 in | AG: | 10.5 |
| D: | 5.12 | C: | 14 in |
| AK: | 4.5 | BF: | 0.41 |
| V: | 4.26 in | AE1: | 0.97 |
| B: | 13 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| RQ: | 7.35 in | BD: | 5.88 |
| AJ: | 5.88 | G: | 2.91 |
| T: | 2 | F: | 5.81 |
Technical Specifications
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 6.292 | Thrust Rating - output shaft: | 3412 |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Ratio: | 40:1 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Bore Code: | 32 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 2 in |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output RPM: | 43.8 | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

