How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | BD: | 5.88 |
| T: | 2 | C: | 14 in |
| LQ: | 7.85 in | G: | 2.91 |
| AG: | 10.5 | RQ: | 7.35 in |
| BF: | 0.41 | AK: | 4.5 |
| AJ: | 5.88 | AE2: | 0.68 |
| I: | 7.5 in | F: | 5.81 |
| V: | 4.26 in | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| AD: | 8.85 | B: | 13 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2 in | Input Style: | C-Face Quill |
| Assembly: | HMQ-2 | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.292 |
| Output Shaft Direction: | 2 | Bore Code: | 32 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

