How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | F: | 5.81 |
| Center Distance (in): | 5.25 in | RQ: | 7.35 in |
| AE1: | 0.97 | B: | 13 |
| BF: | 0.41 | AK: | 4.5 |
| T: | 2.188 | AD: | 8.85 |
| BD: | 5.88 | C: | 14 in |
| AJ: | 5.88 | BE: | 0.38 in |
| LQ: | 7.85 in | D: | 5.12 |
| I: | 7.5 in | AG: | 10.5 |
| AE2: | 0.68 | G: | 2.91 |
Technical Specifications
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 35 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 2.188 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 6.292 |
| Thrust Rating - output shaft: | 3412 | Product Type: | Right Angle |
| Assembly: | HMQ-2 | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

