How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | AE2: | 0.68 |
| AK: | 4.5 | F: | 5.81 |
| G: | 2.91 | LQ: | 7.85 in |
| BF: | 0.41 | D: | 5.12 |
| RQ: | 7.35 in | AG: | 10.5 |
| B: | 13 | C: | 14 in |
| BE: | 0.38 in | AD: | 8.85 |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| AJ: | 5.88 | V: | 4.26 in |
| I: | 7.5 in | AE1: | 0.97 |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 140TC |
| Model Code: | HMQ252 | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.188 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 6.292 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Bore Code: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

