Grove Gear HMQ252-40-2-2.188-180TC-L4
Part #:HMQ252-40-2-2.188-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | B: | 13 |
| D: | 5.12 | BF: | 0.53 |
| AJ: | 7.25 | F: | 5.81 |
| C: | 14 in | V: | 4.26 in |
| RQ: | 7.98 in | BD: | 9 |
| G: | 2.91 | AG: | 10.5 |
| I: | 7.5 in | BE1: | 0.5 in |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | AD: | 8.85 |
| AE1: | 0.97 | T: | 2.188 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Bore Code: | 35 | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.188 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Ratio: | 40:1 |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Thrust Rating - output shaft: | 3412 |
| Model Code: | HMQ252 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 6.292 | Assembly: | HMQ-2 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

