Grove Gear HMQ252-40-2-2.188-180TC-L9
Part #:HMQ252-40-2-2.188-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | AK: | 8.5 |
| AD: | 8.85 | RQ: | 7.98 in |
| I: | 7.5 in | F: | 5.81 |
| LQ1: | 8.61 in | AE2: | 0.68 |
| D: | 5.12 | BD: | 9 |
| B: | 13 | AJ: | 7.25 |
| AG: | 10.5 | AE1: | 0.97 |
| G: | 2.91 | BF: | 0.53 |
| C: | 14 in | V: | 4.26 in |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ252 | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output RPM: | 43.8 | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 3412 | Input HP @ 1750 RPM: | 6.292 |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.125 |
| Bore Code: | 35 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.188 in |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

