Grove Gear HMQ252-40-2-2.188-210TC-L2
Part #:HMQ252-40-2-2.188-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | AG: | 10.5 |
| G: | 2.91 | BF: | 0.53 |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| C: | 14 in | BE1: | 0.5 in |
| T: | 2.188 | LQ1: | 8.61 in |
| F: | 5.81 | RQ: | 7.98 in |
| BD: | 9 | I: | 7.5 in |
| AK: | 8.5 | AE2: | 0.68 |
| V: | 4.26 in | AD: | 8.85 |
| AJ: | 7.25 | B: | 13 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 6.292 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Output Shaft: | Hollow Bore | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Bore Code: | 35 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Output Diameter (in): | 2.188 in |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

