How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AJ: | 5.88 |
| AK: | 4.5 | AD: | 8.85 |
| D: | 5.12 | AE1: | 0.97 |
| BE: | 0.38 in | V: | 4.26 in |
| AE2: | 0.68 | AG: | 10.5 |
| C: | 14 in | T: | 2.188 |
| G: | 2.91 | RQ: | 7.35 in |
| F: | 5.81 | B: | 13 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| LQ: | 7.85 in | BF: | 0.41 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.188 in |
| Thrust Rating - output shaft: | 3412 | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.292 |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Service Factor: | 1 |
| Bore Code: | 35 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Assembly: | HMQ-2 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

