How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AE1: | 0.97 |
| BD: | 5.88 | C: | 14 in |
| AD: | 8.85 | BE: | 0.38 in |
| AG: | 10.5 | D: | 5.12 |
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| RQ: | 7.35 in | F: | 5.81 |
| AK: | 4.5 | BF: | 0.41 |
| I: | 7.5 in | V: | 4.26 in |
| G: | 2.91 | T: | 2.188 |
| AJ: | 5.88 | AE2: | 0.68 |
Technical Specifications
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Model Code: | HMQ252 |
| Ratio Range: | 40:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 35 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 6.292 | Center Distance (in): | 5.25 |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 2.188 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 3412 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

