How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | C: | 14 in |
| AK: | 4.5 | AE1: | 0.97 |
| AE2: | 0.68 | BD: | 5.88 |
| AJ: | 5.88 | BF: | 0.41 |
| AD: | 8.85 | T: | 2.25 |
| V: | 4.26 in | G: | 2.91 |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| RQ: | 7.35 in | BE: | 0.38 in |
| B: | 13 | AG: | 10.5 |
| LQ: | 7.85 in | D: | 5.12 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Output Diameter (in): | 2.25 in | Bore Code: | 36 |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 3412 | Input HP @ 1750 RPM: | 6.292 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

