How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | B: | 13 |
| BE: | 0.38 in | V: | 4.26 in |
| BF: | 0.41 | LQ: | 7.85 in |
| AE1: | 0.97 | F: | 5.81 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| AK: | 4.5 | G: | 2.91 |
| AG: | 10.5 | AJ: | 5.88 |
| AD: | 8.85 | RQ: | 7.35 in |
| BD: | 5.88 | I: | 7.5 in |
| T: | 2.25 | D: | 5.12 |
Technical Specifications
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3412 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Bore Code: | 36 | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.25 in |
| Input HP @ 1750 RPM: | 6.292 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | HMQ252 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

