Grove Gear HMQ252-40-2-2.250-180TC-L1
Part #:HMQ252-40-2-2.250-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | V: | 4.26 in |
| BE1: | 0.5 in | B: | 13 |
| Center Distance (in): | 5.25 in | T: | 2.25 |
| G: | 2.91 | RQ: | 7.98 in |
| D: | 5.12 | AD: | 8.85 |
| BD: | 9 | I: | 7.5 in |
| AG: | 10.5 | AE1: | 0.97 |
| BF: | 0.53 | AE2: | 0.68 |
| LQ1: | 8.61 in | AJ: | 7.25 |
| F: | 5.81 | AK: | 8.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.292 | Service Factor: | 1 |
| Model Code: | HMQ252 | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3412 |
| Output RPM: | 43.8 | Bore Code: | 36 |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Output Diameter (in): | 2.25 in |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

