Grove Gear HMQ252-40-2-2.250-210TC-L1
Part #:HMQ252-40-2-2.250-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | I: | 7.5 in |
| BD: | 9 | AE1: | 0.97 |
| F: | 5.81 | LQ1: | 8.61 in |
| RQ: | 7.98 in | T: | 2.25 |
| AJ: | 7.25 | C: | 14 in |
| BE1: | 0.5 in | AG: | 10.5 |
| V: | 4.26 in | AK: | 8.5 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | B: | 13 |
| AD: | 8.85 | D: | 5.12 |
Technical Specifications
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 6.292 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3412 |
| Ratio: | 40:1 | Assembly: | HMQ-2 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Bore Code: | 36 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.25 in |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

