Grove Gear HMQ252-40-2-2.250-210TC-L3
Part #:HMQ252-40-2-2.250-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | RQ: | 7.98 in |
| AD: | 8.85 | T: | 2.25 |
| AJ: | 7.25 | LQ1: | 8.61 in |
| AE1: | 0.97 | BD: | 9 |
| BF: | 0.53 | F: | 5.81 |
| I: | 7.5 in | V: | 4.26 in |
| AG: | 10.5 | AE2: | 0.68 |
| G: | 2.91 | D: | 5.12 |
| B: | 13 | C: | 14 in |
Technical Specifications
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Output Diameter (in): | 2.25 in |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Bore Code: | 36 |
| Input HP @ 1750 RPM: | 6.292 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.375 |
| Thrust Rating - output shaft: | 3412 | Product Type: | Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-2 |
| Ratio: | 40:1 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

