How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 2.25 |
| LQ1: | 9.17 in | AE2: | 0.68 |
| AE1: | 0.97 | F: | 5.81 |
| G: | 2.91 | D: | 5.12 |
| BE1: | 0.5 in | BD: | 9 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| C: | 14 in | AK: | 8.5 |
| RQ: | 8.54 in | B: | 13 |
| AD: | 8.85 | AG: | 10.5 |
| I: | 7.5 in | V: | 4.26 in |
Technical Specifications
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Bore Code: | 36 | Model Code: | HMQ252 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 2 | Assembly: | HMQ-2 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.292 |
| Ratio: | 40:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3412 |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.25 in | Output Shaft Direction: | 2 |
| Ratio Range: | 40:1 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

