How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | AJ: | 5.88 |
| F: | 5.81 | AE1: | 0.97 |
| AG: | 10.5 | T: | 2.25 |
| LQ: | 7.85 in | RQ: | 7.35 in |
| BD: | 5.88 | AK: | 4.5 |
| Center Distance (in): | 5.25 in | C: | 14 in |
| I: | 7.5 in | D: | 5.12 |
| V: | 4.26 in | AD: | 8.85 |
| BE: | 0.38 in | B: | 13 |
| AE2: | 0.68 | BF: | 0.41 |
Technical Specifications
| Model Code: | HMQ252 | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 3412 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 6.292 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output RPM: | 43.8 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Housing Material: | Cast Iron | Bore Code: | 36 |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Assembly: | HMQ-2 |
| Output Diameter (in): | 2.25 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

