How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | BE: | 0.38 in |
| F: | 5.81 | AE2: | 0.68 |
| B: | 13 | D: | 5.12 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| BF: | 0.41 | G: | 2.91 |
| AD: | 8.85 | AE1: | 0.97 |
| RQ: | 7.35 in | BD: | 5.88 |
| AK: | 4.5 | AJ: | 5.88 |
| AG: | 10.5 | C: | 14 in |
| V: | 4.26 in | T: | 2.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.292 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 2 | Ratio: | 40:1 |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Motor Frame Size: | 56C | Output RPM: | 43.8 |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 3412 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 2 | Bore Code: | 36 |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.25 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

