How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | F: | 5.81 |
| AE1: | 0.97 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| RQ: | 7.35 in | AG: | 10.5 |
| AK: | 4.5 | C: | 14 in |
| B: | 13 | G: | 2.91 |
| BD: | 5.88 | BE: | 0.38 in |
| AD: | 8.85 | V: | 4.26 in |
| AE2: | 0.68 | AJ: | 5.88 |
| T: | 2.25 | D: | 5.12 |
Technical Specifications
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output RPM: | 43.8 | Thrust Rating - output shaft: | 3412 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 40:1 | Bore Code: | 36 |
| Output Diameter (in): | 2.25 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 6.292 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

