How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | AE2: | 0.68 |
| AE1: | 0.97 | AJ: | 5.88 |
| AD: | 8.85 | G: | 2.91 |
| RQ: | 7.35 in | V: | 4.26 in |
| B: | 13 | Center Distance (in): | 5.25 in |
| BF: | 0.41 | I: | 7.5 in |
| D: | 5.12 | C: | 14 in |
| AK: | 4.5 | T: | 2.438 |
| BE: | 0.38 in | LQ: | 7.85 in |
| AG: | 10.5 | BD: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | HMQ-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.438 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Output Key: | 5/8 X 4.00 |
| Input HP @ 1750 RPM: | 6.292 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Bore Code: | 39 | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

