Grove Gear HMQ252-40-2-2.438-180TC
Part #:HMQ252-40-2-2.438-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | C: | 14 in |
| B: | 13 | BF: | 0.53 |
| G: | 2.91 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | I: | 7.5 in |
| V: | 4.26 in | LQ1: | 8.61 in |
| F: | 5.81 | D: | 5.12 |
| BE1: | 0.5 in | AD: | 8.85 |
| T: | 2.438 | RQ: | 7.98 in |
| AE1: | 0.97 | BD: | 9 |
| AJ: | 7.25 | AE2: | 0.68 |
Technical Specifications
| Output Diameter (in): | 2.438 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Key: | 5/8 X 4.00 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Ratio Range: | 40:1 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Bore Code: | 39 | Thrust Rating - output shaft: | 3412 |
| Output RPM: | 43.8 | Assembly: | HMQ-2 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 6.292 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

