Grove Gear HMQ252-40-2-2.438-180TC-L1
Part #:HMQ252-40-2-2.438-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | I: | 7.5 in |
| LQ1: | 8.61 in | B: | 13 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | AD: | 8.85 |
| AG: | 10.5 | C: | 14 in |
| G: | 2.91 | T: | 2.438 |
| AK: | 8.5 | RQ: | 7.98 in |
| V: | 4.26 in | BD: | 9 |
| F: | 5.81 | BE1: | 0.5 in |
| D: | 5.12 | AE1: | 0.97 |
Technical Specifications
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.438 in |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 6.292 | Bore Code: | 39 |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3412 |
| Output Shaft Assembly Code: | 2 | Output Key: | 5/8 X 4.00 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

