Grove Gear HMQ252-40-2-2.438-180TC-L2
Part #:HMQ252-40-2-2.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | F: | 5.81 |
| BE1: | 0.5 in | V: | 4.26 in |
| AK: | 8.5 | RQ: | 7.98 in |
| AE2: | 0.68 | BF: | 0.53 |
| G: | 2.91 | I: | 7.5 in |
| BD: | 9 | C: | 14 in |
| B: | 13 | D: | 5.12 |
| AE1: | 0.97 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| AG: | 10.5 | T: | 2.438 |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Bore Code: | 39 | Output RPM: | 43.8 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Ratio: | 40:1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 6.292 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.438 in | Thrust Rating - output shaft: | 3412 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

