Grove Gear HMQ252-40-2-2.438-180TC-L9
Part #:HMQ252-40-2-2.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | F: | 5.81 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| G: | 2.91 | I: | 7.5 in |
| AD: | 8.85 | AE1: | 0.97 |
| B: | 13 | D: | 5.12 |
| BE1: | 0.5 in | AE2: | 0.68 |
| AG: | 10.5 | BD: | 9 |
| RQ: | 7.98 in | BF: | 0.53 |
| T: | 2.438 | LQ1: | 8.61 in |
| AK: | 8.5 | AJ: | 7.25 |
Technical Specifications
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.438 in |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3412 | Input Style: | C-Face Quill |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 6.292 | Center Distance (in): | 5.25 |
| Bore Code: | 39 | Model Code: | HMQ252 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

