Grove Gear HMQ252-40-2-2.438-210TC
Part #:HMQ252-40-2-2.438-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE1: | 0.97 |
| BE1: | 0.5 in | AE2: | 0.68 |
| D: | 5.12 | B: | 13 |
| I: | 7.5 in | BD: | 9 |
| C: | 14 in | V: | 4.26 in |
| G: | 2.91 | BF: | 0.53 |
| AJ: | 7.25 | T: | 2.438 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | RQ: | 7.98 in |
| AD: | 8.85 | F: | 5.81 |
Technical Specifications
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 3412 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Bore Code: | 39 | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Output Diameter (in): | 2.438 in | Service Factor: | 1 |
| Ratio Range: | 40:1 | Output Key: | 5/8 X 4.00 |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 X 5/32 |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.292 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

