How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BD: | 9 |
| V: | 4.26 in | T: | 2.438 |
| BE1: | 0.5 in | I: | 7.5 in |
| AE1: | 0.97 | AD: | 8.85 |
| G: | 2.91 | AK: | 8.5 |
| C: | 14 in | LQ1: | 9.17 in |
| B: | 13 | F: | 5.81 |
| BF: | 0.53 | D: | 5.12 |
| RQ: | 8.54 in | AE2: | 0.68 |
| AJ: | 7.25 | AG: | 10.5 |
Technical Specifications
| Ratio: | 40:1 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Input HP @ 1750 RPM: | 6.292 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.625 |
| Assembly: | HMQ-2 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Ratio Range: | 40:1 |
| Model Code: | HMQ252 | Motor Frame Size: | 250TC |
| Output Key: | 5/8 X 4.00 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3412 |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Gear Type: | Worm | Bore Code: | 39 |
| Service Factor: | 1 | Output Diameter (in): | 2.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

