How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.438 | AJ: | 7.25 |
| F: | 5.81 | B: | 13 |
| AK: | 8.5 | RQ: | 8.54 in |
| G: | 2.91 | I: | 7.5 in |
| AD: | 8.85 | V: | 4.26 in |
| D: | 5.12 | AE2: | 0.68 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | BD: | 9 |
| AG: | 10.5 | C: | 14 in |
| LQ1: | 9.17 in | AE1: | 0.97 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.438 in | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Service Factor: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.292 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3412 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Motor Frame Size: | 250TC | Assembly: | HMQ-2 |
| Model Code: | HMQ252 | Bore Code: | 39 |
| Ratio: | 40:1 | Output Key: | 5/8 X 4.00 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

