How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | AE2: | 0.68 |
| D: | 5.12 | RQ: | 7.35 in |
| LQ: | 7.85 in | AJ: | 5.88 |
| T: | 2.438 | AE1: | 0.97 |
| AK: | 4.5 | I: | 7.5 in |
| BD: | 5.88 | F: | 5.81 |
| B: | 13 | AD: | 8.85 |
| AG: | 10.5 | BE: | 0.38 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| BF: | 0.41 | C: | 14 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Ratio Range: | 40:1 |
| Motor Frame Size: | 56C | Output Key: | 5/8 X 4.00 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 6.292 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Model Code: | HMQ252 | Assembly: | HMQ-2 |
| Ratio: | 40:1 | Thrust Rating - output shaft: | 3412 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Service Factor: | 1 | Bore Code: | 39 |
| Output Diameter (in): | 2.438 in | Input Style: | C-Face Quill |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

