Grove Gear HMQ252-40-2-2.500-140TC-L2
Part #:HMQ252-40-2-2.500-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | D: | 5.12 |
| Center Distance (in): | 5.25 in | RQ: | 7.35 in |
| AK: | 4.5 | AE1: | 0.97 |
| BD: | 5.88 | T: | 2.5 |
| AE2: | 0.68 | AD: | 8.85 |
| F: | 5.81 | AG: | 10.5 |
| LQ: | 7.85 in | B: | 13 |
| BE: | 0.38 in | C: | 14 in |
| G: | 2.91 | I: | 7.5 in |
| V: | 4.26 in | BF: | 0.41 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Ratio: | 40:1 | Output Diameter (in): | 2.5 in |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Assembly: | HMQ-2 | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 3412 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Output RPM: | 43.8 |
| Bore Code: | 40 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 6.292 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

