Grove Gear HMQ252-40-2-2.500-140TC-L4
Part #:HMQ252-40-2-2.500-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | I: | 7.5 in |
| BD: | 5.88 | V: | 4.26 in |
| BE: | 0.38 in | F: | 5.81 |
| RQ: | 7.35 in | AG: | 10.5 |
| BF: | 0.41 | AK: | 4.5 |
| B: | 13 | AE1: | 0.97 |
| AE2: | 0.68 | G: | 2.91 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| C: | 14 in | D: | 5.12 |
| LQ: | 7.85 in | T: | 2.5 |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 43.8 | Model Code: | HMQ252 |
| Ratio Range: | 40:1 | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Ratio: | 40:1 |
| Output Diameter (in): | 2.5 in | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.292 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Bore Code: | 40 | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

