Grove Gear HMQ252-40-2-2.500-180TC-L4
Part #:HMQ252-40-2-2.500-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | AK: | 8.5 |
| AE1: | 0.97 | BF: | 0.53 |
| T: | 2.5 | AJ: | 7.25 |
| B: | 13 | BD: | 9 |
| LQ1: | 8.61 in | V: | 4.26 in |
| RQ: | 7.98 in | AE2: | 0.68 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AD: | 8.85 |
| F: | 5.81 | G: | 2.91 |
| I: | 7.5 in | D: | 5.12 |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | HMQ-2 |
| Output Shaft Direction: | 2 | Ratio Range: | 40:1 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Thrust Rating - output shaft: | 3412 | Output RPM: | 43.8 |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 6.292 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio: | 40:1 | Output Diameter (in): | 2.5 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Bore Code: | 40 | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

