How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AD: | 8.85 |
| AE2: | 0.68 | AG: | 10.5 |
| AJ: | 7.25 | BD: | 9 |
| LQ1: | 8.61 in | BF: | 0.53 |
| BE1: | 0.5 in | RQ: | 7.98 in |
| AE1: | 0.97 | D: | 5.12 |
| I: | 7.5 in | T: | 2.5 |
| G: | 2.91 | F: | 5.81 |
| C: | 14 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | B: | 13 |
Technical Specifications
| Motor Frame Size: | 210TC | Output Diameter (in): | 2.5 in |
| Input HP @ 1750 RPM: | 6.292 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Bore Code: | 40 |
| Input Style: | C-Face Quill | Ratio: | 40:1 |
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Key: | 5/8 X 4.00 | Assembly: | HMQ-2 |
| Output RPM: | 43.8 | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

