How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | AG: | 10.5 |
| C: | 14 in | D: | 5.12 |
| AE1: | 0.97 | V: | 4.26 in |
| F: | 5.81 | AJ: | 7.25 |
| T: | 2.5 | AD: | 8.85 |
| BF: | 0.53 | RQ: | 8.54 in |
| I: | 7.5 in | BD: | 9 |
| G: | 2.91 | B: | 13 |
| BE1: | 0.5 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
Technical Specifications
| Ratio: | 40:1 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3412 | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.5 in | Assembly: | HMQ-2 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ252 | Input Bore (C Face): | 1.625 |
| Motor Frame Size: | 250TC | Input HP @ 1750 RPM: | 6.292 |
| Center Distance (in): | 5.25 | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/8 X 3/16 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Bore Code: | 40 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

