How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | AJ: | 7.25 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | T: | 2.5 |
| D: | 5.12 | AE2: | 0.68 |
| G: | 2.91 | RQ: | 8.54 in |
| LQ1: | 9.17 in | AK: | 8.5 |
| BD: | 9 | I: | 7.5 in |
| AE1: | 0.97 | B: | 13 |
| F: | 5.81 | C: | 14 in |
| BE1: | 0.5 in | V: | 4.26 in |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Bore Code: | 40 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Input HP @ 1750 RPM: | 6.292 | Input Bore (C Face): | 1.625 |
| Motor Frame Size: | 250TC | Output Diameter (in): | 2.5 in |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

