How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | I: | 7.5 in |
| AE2: | 0.68 | G: | 2.91 |
| RQ: | 8.54 in | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | AJ: | 7.25 |
| AK: | 8.5 | D: | 5.12 |
| LQ1: | 9.17 in | AG: | 10.5 |
| C: | 14 in | T: | 2.5 |
| BD: | 9 | BF: | 0.53 |
| B: | 13 | V: | 4.26 in |
| BE1: | 0.5 in | F: | 5.81 |
Technical Specifications
| Model Code: | HMQ252 | Output Key: | 5/8 X 4.00 |
| Bore Code: | 40 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3412 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/8 X 3/16 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-2 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.625 | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 6.292 |
| Ratio: | 40:1 | Output Diameter (in): | 2.5 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

