How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| LQ: | 7.85 in | BD: | 5.88 |
| B: | 13 | D: | 5.12 |
| F: | 5.81 | AG: | 10.5 |
| AE1: | 0.97 | C: | 14 in |
| AE2: | 0.68 | BE: | 0.38 in |
| G: | 2.91 | T: | 2.5 |
| V: | 4.26 in | AJ: | 5.88 |
| I: | 7.5 in | BF: | 0.41 |
| AD: | 8.85 | RQ: | 7.35 in |
Technical Specifications
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 6.292 | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Output Diameter (in): | 2.5 in |
| Input Bore (C Face): | 0.625 | Ratio: | 40:1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3412 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Bore Code: | 40 | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | HMQ252 | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

