How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| C: | 14 in | AE1: | 0.97 |
| AJ: | 7.25 | B: | 13 |
| AG: | 10.5 | LQ1: | 8.61 in |
| BE1: | 0.5 in | AE2: | 0.68 |
| D: | 5.12 | F: | 5.81 |
| I: | 7.5 in | AK: | 8.5 |
| RQ: | 7.98 in | AD: | 8.85 |
| BF: | 0.53 | G: | 2.91 |
| T: | 2.688 | BD: | 9 |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Bore Code: | 43 |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| Assembly: | HMQ-2 | Output RPM: | 43.8 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Ratio: | 40:1 | Output Diameter (in): | 2.688 in |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.292 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

