Grove Gear HMQ252-40-2-2.688-210TC-L1
Part #:HMQ252-40-2-2.688-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| B: | 13 | AE2: | 0.68 |
| T: | 2.688 | AE1: | 0.97 |
| BE1: | 0.5 in | AD: | 8.85 |
| G: | 2.91 | RQ: | 7.98 in |
| V: | 4.26 in | C: | 14 in |
| BD: | 9 | AG: | 10.5 |
| D: | 5.12 | I: | 7.5 in |
| BF: | 0.53 | F: | 5.81 |
| LQ1: | 8.61 in | AJ: | 7.25 |
Technical Specifications
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.688 in | Input HP @ 1750 RPM: | 6.292 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Key: | 5/8 X 4.00 | Housing Material: | Cast Iron |
| Bore Code: | 43 | Thrust Rating - output shaft: | 3412 |
| Assembly: | HMQ-2 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Output RPM: | 43.8 | Output Shaft Direction: | 2 |
| Ratio Range: | 40:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

