Grove Gear HMQ252-40-2-2.688-210TC-L3
Part #:HMQ252-40-2-2.688-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AD: | 8.85 |
| C: | 14 in | AE2: | 0.68 |
| BD: | 9 | AK: | 8.5 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| D: | 5.12 | T: | 2.688 |
| AJ: | 7.25 | AG: | 10.5 |
| G: | 2.91 | LQ1: | 8.61 in |
| F: | 5.81 | BF: | 0.53 |
| B: | 13 | I: | 7.5 in |
| V: | 4.26 in | RQ: | 7.98 in |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Bore Code: | 43 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 6.292 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 2.688 in | Model Code: | HMQ252 |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3412 | Assembly: | HMQ-2 |
| Center Distance (in): | 5.25 | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

