Grove Gear HMQ252-40-2-2.938-140TC-L2
Part #:HMQ252-40-2-2.938-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | B: | 13 |
| AG: | 10.5 | F: | 5.81 |
| AE1: | 0.97 | T: | 2.938 |
| D: | 5.12 | BF: | 0.41 |
| AD: | 8.85 | C: | 14 in |
| AE2: | 0.68 | G: | 2.91 |
| BD: | 5.88 | I: | 7.5 in |
| AK: | 4.5 | LQ: | 7.85 in |
| AJ: | 5.88 | RQ: | 7.35 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3412 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 2.938 in | Bore Code: | 47 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Model Code: | HMQ252 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 6.292 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Output Key: | 3/4 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

