Grove Gear HMQ252-40-2-2.938-180TC-L2
Part #:HMQ252-40-2-2.938-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LQ1: | 8.61 in |
| BD: | 9 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| B: | 13 | BF: | 0.53 |
| D: | 5.12 | BE1: | 0.5 in |
| AG: | 10.5 | AE2: | 0.68 |
| RQ: | 7.98 in | AD: | 8.85 |
| F: | 5.81 | AE1: | 0.97 |
| V: | 4.26 in | T: | 2.938 |
| AJ: | 7.25 | C: | 14 in |
Technical Specifications
| Motor Frame Size: | 180TC | Ratio: | 40:1 |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 3412 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 6.292 |
| Bore Code: | 47 | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.938 in |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

