Grove Gear HMQ252-40-2-2.938-210TC-L2
Part #:HMQ252-40-2-2.938-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | V: | 4.26 in |
| AG: | 10.5 | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
| D: | 5.12 | AE2: | 0.68 |
| G: | 2.91 | AJ: | 7.25 |
| I: | 7.5 in | AD: | 8.85 |
| BF: | 0.53 | F: | 5.81 |
| RQ: | 7.98 in | B: | 13 |
| T: | 2.938 | BE1: | 0.5 in |
| AE1: | 0.97 | AK: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Bore Code: | 47 | Thrust Rating - output shaft: | 3412 |
| Ratio: | 40:1 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.292 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 2 |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.938 in | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

