Grove Gear HMQ252-40-2-2.938-210TC-L3
Part #:HMQ252-40-2-2.938-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | F: | 5.81 |
| LQ1: | 8.61 in | I: | 7.5 in |
| AE1: | 0.97 | AK: | 8.5 |
| RQ: | 7.98 in | B: | 13 |
| D: | 5.12 | BF: | 0.53 |
| AG: | 10.5 | BD: | 9 |
| AJ: | 7.25 | C: | 14 in |
| V: | 4.26 in | BE1: | 0.5 in |
| G: | 2.91 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | T: | 2.938 |
Technical Specifications
| Motor Frame Size: | 210TC | Ratio Range: | 40:1 |
| Model Code: | HMQ252 | Ratio: | 40:1 |
| Output RPM: | 43.8 | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | HMQ-2 |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3412 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Bore Code: | 47 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.292 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.938 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

