Grove Gear HMQ252-40-2-2.938-210TC-L4
Part #:HMQ252-40-2-2.938-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| BD: | 9 | F: | 5.81 |
| RQ: | 7.98 in | I: | 7.5 in |
| T: | 2.938 | B: | 13 |
| V: | 4.26 in | D: | 5.12 |
| AJ: | 7.25 | AG: | 10.5 |
| AE2: | 0.68 | LQ1: | 8.61 in |
| G: | 2.91 | AE1: | 0.97 |
| BF: | 0.53 | BE1: | 0.5 in |
| C: | 14 in | AK: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Bore Code: | 47 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 6.292 | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Ratio: | 40:1 | Model Code: | HMQ252 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.938 in |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 1.375 |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Assembly: | HMQ-2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

