How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | RQ: | 8.54 in |
| BD: | 9 | AK: | 8.5 |
| T: | 2.938 | G: | 2.91 |
| BE1: | 0.5 in | D: | 5.12 |
| AE1: | 0.97 | AD: | 8.85 |
| C: | 14 in | AG: | 10.5 |
| V: | 4.26 in | LQ1: | 9.17 in |
| B: | 13 | AE2: | 0.68 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | F: | 5.81 |
Technical Specifications
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.938 in |
| Shaft Seal Material: | Viton | Bore Code: | 47 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/8 X 3/16 |
| Output RPM: | 43.8 | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Input Bore (C Face): | 1.625 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Ratio: | 40:1 | Gear Type: | Worm |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 6.292 |
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

