How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | T: | 2.938 |
| RQ: | 8.54 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | LQ1: | 9.17 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| AD: | 8.85 | BF: | 0.53 |
| G: | 2.91 | AG: | 10.5 |
| BD: | 9 | AE2: | 0.68 |
| I: | 7.5 in | B: | 13 |
| C: | 14 in | F: | 5.81 |
| V: | 4.26 in | AE1: | 0.97 |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 47 |
| Motor Frame Size: | 250TC | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3412 | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.938 in |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/8 X 3/16 |
| Output RPM: | 43.8 | Input Bore (C Face): | 1.625 |
| Model Code: | HMQ252 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Assembly: | HMQ-2 |
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.292 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

