How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AJ: | 5.88 |
| I: | 7.5 in | G: | 2.91 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| B: | 13 | LQ: | 7.85 in |
| F: | 5.81 | BE: | 0.38 in |
| C: | 14 in | BF: | 0.41 |
| T: | 2.938 | AE2: | 0.68 |
| D: | 5.12 | AK: | 4.5 |
| AE1: | 0.97 | RQ: | 7.35 in |
| V: | 4.26 in | AD: | 8.85 |
Technical Specifications
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3412 | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 6.292 | Bore Code: | 47 |
| Product Type: | Right Angle | Assembly: | HMQ-2 |
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2.938 in | Model Code: | HMQ252 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Output RPM: | 43.8 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

