How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | AJ: | 5.88 |
| LQ: | 7.85 in | T: | 3 |
| BD: | 5.88 | B: | 13 |
| AD: | 8.85 | BF: | 0.41 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AK: | 4.5 | RQ: | 7.35 in |
| BE: | 0.38 in | AE2: | 0.68 |
| V: | 4.26 in | D: | 5.12 |
| C: | 14 in | AG: | 10.5 |
| F: | 5.81 | G: | 2.91 |
Technical Specifications
| Ratio Range: | 40:1 | Model Code: | HMQ252 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio: | 40:1 |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Bore Code: | 48 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 3 in |
| Input Bore (C Face): | 0.875 | Thrust Rating - output shaft: | 3412 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.292 |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

