Grove Gear HMQ252-40-2-3.000-180TC
Part #:HMQ252-40-2-3.000-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | D: | 5.12 |
| AE2: | 0.68 | F: | 5.81 |
| BD: | 9 | T: | 3 |
| AE1: | 0.97 | I: | 7.5 in |
| G: | 2.91 | AJ: | 7.25 |
| B: | 13 | BE1: | 0.5 in |
| C: | 14 in | AG: | 10.5 |
| RQ: | 7.98 in | LQ1: | 8.61 in |
| AK: | 8.5 | BF: | 0.53 |
| V: | 4.26 in | AD: | 8.85 |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Ratio: | 40:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.292 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3 in |
| Bore Code: | 48 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

