Grove Gear HMQ252-40-2-3.000-180TC-L2
Part #:HMQ252-40-2-3.000-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | AG: | 10.5 |
| AE2: | 0.68 | D: | 5.12 |
| I: | 7.5 in | AJ: | 7.25 |
| BF: | 0.53 | RQ: | 7.98 in |
| T: | 3 | AE1: | 0.97 |
| V: | 4.26 in | BE1: | 0.5 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| B: | 13 | G: | 2.91 |
| C: | 14 in | F: | 5.81 |
| LQ1: | 8.61 in | BD: | 9 |
Technical Specifications
| Center Distance (in): | 5.25 | Output Diameter (in): | 3 in |
| Output Key: | 3/4 X 4.00 | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 3412 | Output RPM: | 43.8 |
| Gear Type: | Worm | Model Code: | HMQ252 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 6.292 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Product Type: | Right Angle |
| Bore Code: | 48 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

