Grove Gear HMQ252-40-2-3.000-180TC-L3
Part #:HMQ252-40-2-3.000-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | LQ1: | 8.61 in |
| V: | 4.26 in | C: | 14 in |
| I: | 7.5 in | AG: | 10.5 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| F: | 5.81 | B: | 13 |
| RQ: | 7.98 in | AJ: | 7.25 |
| AE1: | 0.97 | G: | 2.91 |
| D: | 5.12 | BE1: | 0.5 in |
| BD: | 9 | AE2: | 0.68 |
| AK: | 8.5 | T: | 3 |
Technical Specifications
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 6.292 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Output Diameter (in): | 3 in |
| Ratio Range: | 40:1 | Model Code: | HMQ252 |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Thrust Rating - output shaft: | 3412 |
| Input Bore (C Face): | 1.125 | Bore Code: | 48 |
| Ratio: | 40:1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

